BURNDY
Image of 600405930000 M-593 Exothermic Mold

M-593 Exothermic Mold

Brand: thermOweld

Catalog ID: 600405930000

M-593: CS-3 Exothermic mold 4/0 Stranded Run Conductor to Vertical Steel, using #115 Weld Metal Cartridge

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and proloning mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

600405930000

Material

Graphite

Type

Molds

UPC

781810587423

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600