BURNDY
Image of 60045965S000 M-5965-S Exothermic Mold
*Representative image
Image of 60045965S000 M-5965-S Exothermic Mold

M-5965-S Exothermic Mold

Brand: Burndy

Catalog ID: 60045965S000

M-5965-S

General

Catalog Number

60045965S000

Product Type

thermOweld®

Type

Molds

UPC

781810587850

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600