BURNDY
Image of 60047123S000 M-7123-S Exothermic Mold
*Representative image
Image of 60047123S000 M-7123-S Exothermic Mold

M-7123-S Exothermic Mold

Brand: Burndy

Catalog ID: 60047123S000

M-7123-S

General

Catalog Number

60047123S000

Product Type

thermOweld®

Type

Molds

UPC

781810595701

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600