BURNDY
Image of 600491590000 M-9159 Exothermic Mold

M-9159 Exothermic Mold

Brand: Burndy

Catalog ID: 600491590000

M-9159

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

600491590000

Type

Molds

UPC

781810620908

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600