BURNDY
Image of 60049253L000 M-9253-L Exothermic Mold
*Representative image
Image of 60049253L000 M-9253-L Exothermic Mold

M-9253-L Exothermic Mold

Brand: Burndy

Catalog ID: 60049253L000

M-9253-L

General

Catalog Number

60049253L000

Product Type

thermOweld®

Type

Molds

UPC

781810621554

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600