BURNDY
Image of 600496240000 M-9624 Exothermic Mold
Image of 600496240000 M-9624 Exothermic Mold

M-9624 Exothermic Mold

Brand: Burndy

Catalog ID: 600496240000

M-9624: BRE-5 Exothermic mold 3 X 25 MM Bar to 10 MM ReBar, using #150 Weld Metal Cartridge

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

General

Catalog Number

600496240000

Material

Graphite

Type

Molds

UPC

781810623299

Dimensions

Dimensions

8 in x 4 in x 4 in

Height

4 in

Length

8 in

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600