MY LISTS
BURNDY
Image of PT11018 Inline Pressure Gauge for use with 10000 psi Hydraulic Pumps
Image of PT11018 Inline Pressure Gauge for use with 10000 psi Hydraulic Pumps
Buy America(n) Qualified

Inline Pressure Gauge for use with 10000 psi Hydraulic Pumps

Brand: Burndy

Catalog ID: PT11018

Inline Pressure Gauge for 10000 psi Pumps.

Product details

General

Application

Accessory

Catalog Number

PT11018

EU RoHS Indicator

Yes

Tool Type

Accessory

Type

Gauge

UPC

781810017777

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Gauge only

Pallet Quantity

168