BURNDY
Manual Cable Cutter, up to 600 kcmil Copper and Aluminum
Image of MCC600 Manual Cable Cutter, up to 600 kcmil Copper and Aluminum

Manual Cable Cutter, up to 600 kcmil Copper and Aluminum

Brand: Burndy

Catalog ID: MCC600

Manual Cable Cutter, up to 600 kcmil CU/AL.

  • Rugged, high quality steel cutting blades
  • Fiberglass handles with soft grips
  • Excellent cutting edge performance
  • Minimum of cable distortion

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Catalog Number

MCC600

Tool Type

Manual Cable Cutter

Type

Cutter

UPC

781810566114

UPC 14 Digit GTIN

00781810566114

Dimensions

Cable Insulation Diameter Maximum

1.31 in

Dimensions

21 in x 5 in x 2 in

Height

2 in

Length

21 in

Weight

3.5 lb

Width

5 in

Conductor Related

Crimping Ranges

Cutting Capacity : Copper upto 600 kcmil; Aluminum: upto 600 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only