BURNDY
Image of MD68HS72 MD6 Hotstick Tool, Forged Steel Jaws O & D3, 72" Fiberglass Pole
Image of MD68HS72 MD6 Hotstick Tool, Forged Steel Jaws O & D3, 72" Fiberglass Pole

MD6 Hotstick Tool, Forged Steel Jaws O & D3, 72" Fiberglass Pole

Brand:

Burndy

Catalog ID:

MD68HS72

MD6 Hotstick Tool, O & D3 Grooves, 72" Fiberglass Pole.

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed and Compact Conductors

Catalog Number

MD68HS72

Crimp Force Capacity

4.5 ton

Die Type

W Die and X Die

Tool Type

Hot Stick

Trade Name

HYTOOL™

Type

Crimper

UPC

781810446270

UPC 12 Digit

7818104462700

Dimensions

Length

80.19 in

Weight

15.5 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings