BURNDY
Mechanical Rotating Crimper, #8 AWG - #4/0 AWG Aluminum
Image of MRC840AL Mechanical Rotating Crimper, #8 AWG - #4/0 AWG Aluminum

Mechanical Rotating Crimper, #8 AWG - #4/0 AWG Aluminum

Brand: Burndy

Catalog ID: MRC840AL

Crimper, #8-4/0 AWG AL.

  • Spring loaded mechanism locks die wheel into position
  • Press mechanism to release
  • Rotating die wheel color coded marked with AWG sizes
  • Steel jaws

General

Application

Crimping

Application - For Use On

Aluminum Terminals and Splices

Catalog Number

MRC840AL

Die Type

Rotating Die Wheel

Tool Type

Mechanical Rotating Crimper

Trade Name

HYTOOL™

Type

Crimper

UPC

781810492840

UPC 14 Digit GTIN

00781810492840

Dimensions

Dimensions

26 in x 8 in x 1.5 in

Height

1.5 in

Length

26 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

9.14 lb

Width

8 in

Conductor Related

Crimping Ranges

Aluminum: #8 AWG - #4/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only