BURNDY
Mechanical Rotating Crimper, #8 AWG - #4/0 AWG Copper
Image of MRC840 Mechanical Rotating Crimper, #8 AWG - #4/0 AWG Copper

Mechanical Rotating Crimper, #8 AWG - #4/0 AWG Copper

Brand: Burndy

Catalog ID: MRC840

Crimper, #8-4/0 AWG CU.

  • Spring loaded mechanism locks die wheel into position
  • Press mechanism to release
  • Rotating die wheel color coded marked with AWG sizes
  • Steel jaws

Comfort Grip Handles, Heat Treated Steel Jaws, Approximately 9000 Crimp Cycle Life, Lasts Longer Than Imitations And Will Still Be Working When Others Have Worn Out, 9 Position Color-Coded Rotatable Die Wheel, Engraved Crimp Groove (Die Index Number), Die Index Embossment Allows Permanent Inspectability Of Installed Connectors To Ensure Consistently Reliable And Dependable Connections

General

Application

Crimping

Application - For Use On

Copper Terminals and Splices

Catalog Number

MRC840

Die Type

Rotating Die Wheel

EU RoHS Indicator

Yes

Sub Brand

HYTOOL

Tool Type

Mechanical Rotating Crimper

Trade Name

HYTOOL™

UPC

781810192504

UPC 14 Digit GTIN

00781810192504

Dimensions

Dimensions

26 in x 8 in x 1.5 in

Height

1.5 in

Length

26 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

8.25 lb

Width

8 in

Conductor Related

Crimping Ranges

Copper: #8 AWG- #4/0 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Package Contents

Tool only