BURNDY
MVOLT 30, Self-Fusing EPR Insulating Tape, 3/4"x30'
Image of MVOLT 30 MVOLT 30, Self-Fusing EPR Insulating Tape, 3/4"x30'
New

MVOLT 30, Self-Fusing EPR Insulating Tape, 3/4"x30'

Brand: Burndy

Catalog ID: MVOLT 30

MVOLT 30 is a top-tier self-fusing ethylene propylene (EPR) insulating tape designed for high-performance electrical insulation. This tape is specifically engineered for main insulation applications and cables, and electrical devices up to 69kV. MVOLT 30 is highly conformable, making it easy to apply even on irregular surfaces and complex configurations. With its excellent resistance to environmental factors such as ozone, UV, and xenon exposure, along with superior electrical properties, MVOLT 30 ensures reliable and durable insulation in demanding electrical setups.

  • High Insulation Capability - suitable for main insulation on electrical devices and cables up to 69kV
  • Self-Fusing Technology - fuses upon itself during application, creating a secure, seamless insulating layer that prevents moisture ingress
  • Temperature Resilience - rated for continuous operation at 90° C and can withstand emergency overloads up to 130° C
  • Environmental Resistance - offers robust protection against ozone, UV, and xenon exposure, enhancing its durability and lifespan in harsh conditions
  • Excellent Electrical Properties - ensures optimal electrical performance, reducing the risk of shorts and other electrical failures
  • High Conformability - easily wraps and conforms to irregular shapes, providing effective and comprehensive insulation coverage

General

Catalog Number

MVOLT 30

Color

Black

UPC

621945720886

Dimensions

Dimensions

30 ft x 0.75 in x 0.05 in

Height

0.05 in

Length

30 ft

Weight

12 oz

Width

0.75 in

Certifications And Compliance

Certified Listed

  • ASTM D-4388
  • ASTM D-4325

Logistics

Carton Quantity

100