Brand: Burndy
Catalog ID: NA122N
Application
Substation
Catalog Number
NA122N
Clamping Element Design
Body and Cap
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
2 holes
UPC
781810065990
UPC 14 Digit GTIN
00781810065990
Dimension - Height fraction
1-1/2 in
Dimension - Height inch
1.50 in
Dimension - Height mm
38.1 mm
Dimension - Hole Size fraction
9/16
Dimension - Pad Width inch
1.50 in
Dimension - Width inch
2.13 in
Dimension - Width mm
54 mm
Conductor - Connection Combination
Tube to Flat
Conductor - Copper Tube EH Size
3/8 IPS
Conductor - Copper Tube EH Size Range
3/8 IPS
Conductor - Copper Tube Std Size
3/8 IPS
Conductor - Copper Tube Std Size Range
3/8 IPS
Conductor Type
Number of Conductors
1
Standards - RoHS Compliance Status
EX
UL Listed
No
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
2 holes
Carton Quantity
4
Minimum Pack Quantity
18