BURNDY
NA154N, Substation - Copper Terminal, 1" Cu Pipe, 4-Hole NEMA
Image of NA154N NA154N, Substation - Copper Terminal, 1" Cu Pipe, 4-Hole NEMA

NA154N, Substation - Copper Terminal, 1" Cu Pipe, 4-Hole NEMA

Brand: Burndy

Catalog ID: NA154N

Copper Bolted Terminal , Tube to Flat , 1" Cu Pipe , 4 Pad Holes , 230 kV.

  • Type NA for Copper Tube to Pad
  • High copper alloy terminal for joining copper tube to a flat pad
  • Letter N on end of the catalog number indicates pad drilled to NEMA standards
  • One-wrench installation

General

Application

Substation

Catalog Number

NA154N

Clamping Element Design

Body and Cap

Connector Type

Terminal

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3 x 3 - 4 holes

Plated

N

Plating Type

Unplated

UPC

781810002445

UPC 14 Digit GTIN

00781810002445

Dimensions

Dimension - B Length inch

2.00 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

2-1/8

Dimension - Height inch

2.06 in

Dimension - Height mm

52.3 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

133 mm

Dimension - Length Overall inch

5.25 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

3.00 in

Dimension - Width inch

2.75 in

Dimension - Width mm

70 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube EH Size

1 IPS

Conductor - Copper Tube EH Size Range

1 IPS

Conductor - Copper Tube Std Size

1 IPS

Conductor - Copper Tube Std Size Range

1 IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3 x 3 - 4 holes

Logistics

Carton Quantity

6

Minimum Pack Quantity

2

Pallet Quantity

648