
Brand: Burndy
Catalog ID: NA154N90
Application
Substation
Catalog Number
NA154N90
Clamping Element Design
Body and Cap
Connector Type
Terminal
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
90 Degree
Plated
N
Plating Type
Unplated
UPC
781810030752
UPC 14 Digit GTIN
00781810030752
Dimension - B Length inch
2.00 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
2.56 in
Dimension - Height mm
65 mm
Dimension - Hole Size fraction
9/16
Dimension - L Length Overall mm
132 mm
Dimension - Length Overall inch
5.21 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
3.00 in
Dimension - Width inch
2.75 in
Dimension - Width mm
70 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
90 Degree
Conductor - Connection Combination
Tube to Flat
Conductor - Copper Tube Std Size
1 IPS
Conductor - Copper Tube Std Size Range
1 IPS
Conductor Type
Number of Conductors
1
Certification - CSA Approved
No
Standards - RoHS Compliance Status
EX
Connector Type
Terminal
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
90 Degree
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1