BURNDY
Image of NA174N NA174N, Substation - Copper Terminal, 1-1/2" IPS, 4-Hole NEMA
Image of NA174N NA174N, Substation - Copper Terminal, 1-1/2" IPS, 4-Hole NEMA

NA174N, Substation - Copper Terminal, 1-1/2" IPS, 4-Hole NEMA

Brand:

Burndy

Catalog ID:

NA174N

Cast Copper Alloy Bolted Terminal, Cu Tube To Flat, 1-1/2" IPS, 4-NEMA Pad Holes, .56" Hole Dia.

Product details

General

Application

Substation

Catalog Number

NA174N

Clamping Element Design

Body and Cap

Connector Type

Terminal

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3 x 3 - 4 holes

Plated

N

Plating Type

Unplated

UPC

781810002476

UPC 12 Digit

7818100024766

Dimensions

Dimension - B Length inch

2.69 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

2-3/4

Dimension - Height inch

2.75 in

Dimension - Height mm

69.9 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

151 mm

Dimension - Length Overall inch

5.94 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

3.00 in

Dimension - Width inch

3.94 in

Dimension - Width mm

100 mm

Conductor Related

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube EH Size

1 1/4 IPS

Conductor - Copper Tube EH Size Range

1 1/4 IPS

Conductor - Copper Tube Std Size

1 1/4 IPS

Conductor - Copper Tube Std Size Range

1 1/4 IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

2

Resources and downloads