BURNDY
NA17A2N, Substation - Aluminum Bolted Terminal, 1-1/2 IPS, 2-Hole
Image of NA17A2N NA17A2N, Substation - Aluminum Bolted Terminal, 1-1/2 IPS, 2-Hole

NA17A2N, Substation - Aluminum Bolted Terminal, 1-1/2 IPS, 2-Hole

Brand: Burndy

Catalog ID: NA17A2N

Cu Alloy Terminal, 1-1/2 IPS Al or Cu, 230 kV, 2 Pad Holes, 1.75 IN Spacing, 7.50 IN L, 3.64 IN W, Bolted, Tube to flat, 0.56 IN Hole Dia

  • Type NA-A Aluminum Terminals for Tube to Pad
  • Properly proportioned to minimize conductor corrosion due to galvanic action
  • When properly used, this item does not require use of bimetallic plates, contact Burndy Technical Support for recommendations
  • One-wrench installation

General

Application

Substation

Catalog Number

NA17A2N

Clamping Element Design

Body and Cap

Connector Type

Terminal

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

2.50 x 3 - 2 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

UPC

781810003725

UPC 14 Digit GTIN

00781810003725

Dimensions

Dimension - B Length fraction

4 in

Dimension - B Length inch

4.00 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - G inch

1.76 in

Dimension - Height fraction

3-7/8

Dimension - Height inch

3.88 in

Dimension - Height mm

98.6 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

191 mm

Dimension - Length Overall inch

7.50 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

2.50 in

Dimension - Width fraction

3-11/16 in

Dimension - Width inch

3.64 in

Dimension - Width mm

92 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - AL Tube Std Size

1 1/2 IPS

Conductor - AL Tube Std Size Range

1 1/2 IPS

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube Std Size

1 1/2 IPS IPS

Conductor - Copper Tube Std Size Range

1 1/2 IPS IPS

Conductor Type

  • AL Tube Std-Size
  • CU Tube Std-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

300 LBS/in

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

2.50 x 3 - 2 holes

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

2

Minimum Pack Quantity

1

Pallet Quantity

350