
Brand: Burndy
Catalog ID: NA224N
Application
Substation
Catalog Number
NA224N
Clamping Element Design
Body and Cap
Connector Type
Terminal
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
5.25 x 3 - 4 holes
Plated
N
Plating Type
Unplated
UPC
781810054352
UPC 14 Digit GTIN
00781810054352
Dimension - B Length inch
3.25 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height fraction
5-1/2
Dimension - Height inch
5.50 in
Dimension - Height mm
139.7 mm
Dimension - Hole Size fraction
9/16
Dimension - L Length Overall mm
167 mm
Dimension - Length Overall inch
6.56 in
Dimension - N inch
0.63 in
Dimension - Pad Width inch
5.25 in
Dimension - Width inch
7.44 in
Dimension - Width mm
189 mm
Conductor - Connection Combination
Tube to Flat
Conductor - Copper Tube EH Size
4 IPS
Conductor - Copper Tube EH Size Range
4 IPS
Conductor - Copper Tube Std Size
4 IPS
Conductor - Copper Tube Std Size Range
4 IPS
Conductor Type
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
5.25 x 3 - 4 holes
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1