BURNDY
Image of NAR36A2N NAR36A2N, 2-Hole Substation Al/Cu Cable to Flat, 336.4-477 kcmil ACSR
Image of NAR36A2N NAR36A2N, 2-Hole Substation Al/Cu Cable to Flat, 336.4-477 kcmil ACSR

NAR36A2N, 2-Hole Substation Al/Cu Cable to Flat, 336.4-477 kcmil ACSR

Brand:

Burndy

Catalog ID:

NAR36A2N

Terminal, 350 - 600 Kcmil Al/Cu 336.4 - 477 Kcmil ACSR , 2 Pad holes, 6-5/8 in Length, Cable to Flat.

  • Aluminum alloy terminal for joining a wide range of copper or aluminum cable to copper or aluminum pad
  • Properly proportioned to minimize conductor corrosion due to galvanic action
  • Pad drilling conforms to NEMA standards
  • 1-wrench installation

Features: Aluminum Alloy Terminal For Joining A Wide Range Of Copper Or Aluminum Cable To Copper Or Aluminum Pad, Properly Proportioned To Minimize Conductor Corrosion Due To Galvanic Action, Drilling In Pad Conforms To NEMA Standards, One-Wrench Installation, PENETROX A Joint Compound Recommended On Contact Surfaces, Conductor Clamping Hardware: 1/2 IN, Wire Type: ACSR, Aluminum, Copper, Installation Torque: 300 IN-LB, Pad Configuration: Straight Offset

Product details

General

Application

Substation

Catalog Number

NAR36A2N

Clamping Element Design

Body And Cap

Connector Type

Terminal

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.69 x 3 - 2 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Sub Brand

SUBSTATION CONNECTOR

Type

NAR-A

UPC

781810003848

UPC 12 Digit

7818100038488

Dimensions

Dimension - B Length inch

3.25 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

2-7/8 in

Dimension - Height inch

2.81 in

Dimension - Height mm

71.4 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

168 mm

Dimension - Length Overall inch

6.63 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

1.69 in

Dimension - Thread Size

1/2

Dimension - Width inch

2.75 in

Dimension - Width mm

70 mm

Conductor Related

Conductor - ACSR Str Size

336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil

Conductor - ACSR Str Size Range

336.4 (30/7) Oriole kcmil-477. (30/7) Hen kcmil

Conductor - AL Str Size

350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Size Range

350 kcmil-600 kcmil

Conductor - Connection Combination

Cable to Flat

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Number of Conductors

1

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

BABA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1