BURNDY
Image of NAS342N NAS342N, 2-Hole Substation Cu Cable to Pad, 1/0 Sol-500 kcmil
Image of NAS342N NAS342N, 2-Hole Substation Cu Cable to Pad, 1/0 Sol-500 kcmil

NAS342N, 2-Hole Substation Cu Cable to Pad, 1/0 Sol-500 kcmil

Brand: Burndy

Catalog ID: NAS342N

Cast Copper alloy terminal, 1/0 Sol.-500 kcmil, 5.62 in Length, Cable to Pad.

  • High copper alloy reversible cap terminal for joining a wide range of cable to equipment pads
  • Tongue is side-formed to provide adequate clearance and terminal is designed for 1-wrench installation

Product details

General

Application

Substation

Catalog Number

NAS342N

Clamping Element Design

Body And Cap

Connector Type

Terminal

EU RoHS Indicator

Yes

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

2 x 3 - 2 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Sub Brand

SUBSTATION CONNECTOR

Type

NAS

UPC

781810002377

UPC 14 Digit GTIN

00781810002377

Dimensions

Dimension - B Length fraction

2-19/50 in

Dimension - B Length inch

2.38 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

2-1/20 in

Dimension - Height inch

2.05 in

Dimension - Height mm

52.1 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

143 mm

Dimension - Length Overall inch

5.62 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

2.00 in

Dimension - Width fraction

2-1/5 in

Dimension - Width inch

2.20 in

Dimension - Width mm

56 mm

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Solid Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG-4/0 AWG

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

1/0 -500 kcmil

Conductor - Large Groove Max

500 kcmil

Conductor - Large Groove Min

250 kcmil

Conductor - Small Groove Max

4/0 str

Conductor - Small Groove Min

1/0 sol

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads