BURNDY
UD_View_B_image
UD_View_B_image

Nest U Die, 2/0 AWG AL, 250 kcmil CU, Index 517

Brand:

Burndy

Catalog ID:

U29D2

Nest U Die, 2/0 AWG AL, 250 kcmil CU, Index 517.

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U29D2

Crimp Force Capacity

12 ton

Die Index

517

Die Type

U Die

Type

Die

UPC

781810361337

UPC 12 Digit

7818103613377

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads