BURNDY
Image of U29D1 Nest U Die, 250 kcmil N250, Index 16

Nest U Die, 250 kcmil N250, Index 16

Brand: Burndy

Catalog ID: U29D1

Nest U Die, 250 kcmil N250, Index 16.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Die
  • Index 16

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U29D1

Crimp Force Capacity

12 ton

Die Index

16

Die Type

U Die

Type

Die

UPC

781810008089

UPC 14 Digit GTIN

00781810008089

Dimensions

Weight

0.34 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only