BURNDY
Image of U4CD1 Nest U Die, #4 AWG STR N40, Index 8
Image of U4CD1 Nest U Die, #4 AWG STR N40, Index 8

Nest U Die, #4 AWG STR N40, Index 8

Brand: Burndy

Catalog ID: U4CD1

Nest U Die, #4 AWG STR N40, Index 8.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Die
  • Index 8

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U4CD1

Crimp Force Capacity

12 ton

Die Index

8

Die Type

U Die

Type

Die

UPC

781810008027

UPC 14 Digit GTIN

00781810008027

Dimensions

Weight

0.35 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only