BURNDY
Image of U50C Nest U Dies, Index 50

Nest U Dies, Index 50

Brand: Burndy

Catalog ID: U50C

Nest U Dies, Index 50.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 50

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U50C

Crimp Force Capacity

12 ton

Die Index

50

Die Type

U Die

Type

Die

UPC

781810310250

UPC 14 Digit GTIN

00781810310250

Dimensions

Weight

0.28 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only