

Brand: Burndy
Catalog ID: NHNT1829
Application
Substation
Catalog Number
NHNT1829
Connector Type
T-Connector
Installation Torque Recommended in-lb
480 lb-in
Material
Copper Alloy, Cast
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Plated
No
Plating Type
Unplated
Product Family
Substation>Copper>Splice (NON EHV)>T Connectors
Product Type
Mechanical
Type
Tube to Cable Couplers
UPC
781810003077
UPC 14 Digit GTIN
00781810003077
Dimension - B Length fraction
2-69/100 in
Dimension - B Length inch
2.69 in
Dimension - Height fraction
3-3/50 in
Dimension - Height inch
3.06 in
Dimension - Height mm
77.7 mm
Dimension - L Length Overall mm
189 mm
Dimension - Length BB inch
2.62 in
Dimension - Length Overall inch
7.44 in
Dimension - Width fraction
2-11/25 in
Dimension - Width inch
2.44 in
Dimension - Width mm
62 mm
Conductor - Connection Combination
Tube to Cable
Conductor - Copper Solid Tap
5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Tap Range
5 AWG-4/0 AWG
Conductor - Copper Str Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Tap Range
6 AWG-250 kcmil
Conductor - Copper Tube Std Run
2 IPS
Conductor - Copper Tube Std Run Range
2 IPS
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 lb-in
Connector Type
T-Connector
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1