BURNDY
Non Butting Circular Twin S Die, 800 kcmil Aluminum, Index 474
Image of S40ART Non Butting Circular Twin S Die, 800 kcmil Aluminum, Index 474

Non Butting Circular Twin S Die, 800 kcmil Aluminum, Index 474

Brand: Burndy

Catalog ID: S40ART

Non Butting S Die, 800 kcmil Aluminum, Index 474.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin S Style
  • Die Index 474

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

S40ART

Color Code

Gold

Crimp Force Capacity

15 ton

Die Index

474

Die Type

S Die

Type

Die

UPC

781810006627

UPC 14 Digit GTIN

00781810006627

Dimensions

Weight

1.57 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only