BURNDY
Image of P998 Non-Butting Twin P Die, Index 998
Image of P998 Non-Butting Twin P Die, Index 998

Non-Butting Twin P Die, Index 998

Brand:

Burndy

Catalog ID:

P998

P Die, Index 998.

Product details

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P998

Crimp Force Capacity

15 ton

Die Index

998

Die Type

P Die

Type

Die

UPC

781810008751

UPC 12 Digit

7818100087511

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings