BURNDY
Image of OBDE13.7-14.3BN OBDE13.7-14.3BN, OPGW Bolted Dead-End
Image of OBDE13.7-14.3BN OBDE13.7-14.3BN, OPGW Bolted Dead-End
play
CPI OPGW Dead End

OBDE13.7-14.3BN, OPGW Bolted Dead-End

Brand: Burndy

Catalog ID: OBDE13.7-14.3BN

Conductor Range: .540"-.563" (13.7mm-14.3mm) with Bolted Nut

  • Rubber grommets suppress Aeolian vibration fatigue at the cable exit point
  • Compact length allows for complete installation from the structure
  • Shear Head bolts ensure proper torquing necessary to achieve maximum holding strength without damaging the fibers
  • Optional Cable Down Guide helps to train the cable down or around the structure without exceeding the minimum bend radius of the cable
  • Shorter and easier to install than formed wire dead ends allowing installation directly from the tower
  • Standard drilled and tapped grounding lug attachment point eliminates the need for additional bonding accessories
  • Unique cable gripper insert system greatly reduces manufacturing lead times - most sizes are typically available in stock directly from the factory

General

Catalog Number

OBDE13.7-14.3BN

Product Type

Fiber Optic

UPC

621945684195

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in