BURNDY
Image of OGDLC.709 OGDLC.709, OPGW Grounding Downlead Clamp
Image of OGDLC.709 OGDLC.709, OPGW Grounding Downlead Clamp

OGDLC.709, OPGW Grounding Downlead Clamp

Brand: Burndy

Catalog ID: OGDLC.709

CPI OPGW Grounding Down Lead Clamp is designed to connect OPGW to the pole or structure as it is routed down to the splicebox. The grounding lug can be attached to either bolt point and adds an additional layer of safety by grounding out any voltage that may be picked up through the OPGW as it travels through the phases.

  • Offers a grounding point for both legs of OPGW
  • Will not cause signal attenuation
  • Through hole accepts 5/8" bolt for direct attachment to Wood or Steel Poles
  • Side slots accept band up to 1-1/2"
  • Exclusive high-conductivity grit type corrosion inhibitor is factory applied for ease of installation and longevity while the connector is in service
  • Constructed of the finest quality aluminum alloy for optimal conductivity
  • Stainless Steel hardware for corrosion resistance
  • Short manufacturing lead times allow most sizes to be available In-Stock directly from the factory

Product details

General

Catalog Number

OGDLC.709

UPC

621945684553

Conductor Related

Conductor Range

Side A: .709"
Side B: .709"