BURNDY
KSSB34U, QIKSHEAR™ Series, Shear Bolt Splice, 350-500 kcmil
Image of KSSB34U KSSB34U, QIKSHEAR™ Series, Shear Bolt Splice, 350-500 kcmil

KSSB34U, QIKSHEAR™ Series, Shear Bolt Splice, 350-500 kcmil

Brand: Burndy

Catalog ID: KSSB34U

Mechanical Shear Bolt Splice, 350-500 kcmil Cu/Al, Tin Plated Connector and Screws. Uses 3/8" Socket.

  • No Tooling or Die Investement Required, no crimp tools necessary
  • Dual Rated AL9CU for use with both copper and aluminum conductor
  • cULus Listed Wire Connector to UL486A-486B
  • Up to 35kV voltage rating
  • Tin Plated aluminum connectors and bolts reduce galvanic corrosion and oxide build up
  • Range-taking capabilities on most sizes

General

Catalog Number

KSSB34U

Series

QIKSHEAR™ Series

UPC

621945652439

Dimensions

Length

7 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in