BURNDY
HT6C58, HammerTap Ground Rod Connection, #6 Sol-#4 Sol to 5/8" Ground Rod
Image of HT6C58 HT6C58, HammerTap Ground Rod Connection, #6 Sol-#4 Sol to 5/8" Ground Rod
Buy America(n) Qualified

HT6C58, HammerTap Ground Rod Connection, #6 Sol-#4 Sol to 5/8" Ground Rod

Brand: Burndy

Catalog ID: HT6C58

HammerTap Ground Rod Clamp, #6 Sol-#4 Sol to 5/8" Ground Rod, UL467 Listed for wire to ground rod. No special tools or training required for installation, connection can be made easily using just a hammer. May be used as a termination or a "T" pass-through ground rod connection.

  • Irreversible connection option without having to weld
  • Does not require special tools for installation
  • Minimal training required
  • Provides a visual verification that the connection is safely installed correctly
  • Fast, easy, and safe connection capable of installation in any environment using just a hammer
  • Versatile ground rod clamp, may be used as a termination or a "T" (pass-through) connection

General

Application

Termination or "T" (pass-through) Ground Rod Connection

Catalog Number

HT6C58

Connector Type

Grounding

Material

Copper

UPC

621945682092

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Type

  • Cu C Sol-Size
  • CU Str-Size

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Industry Standard(s)

  • UL 467
  • Direct Burial
  • CSA

Configuration

Connector Type

Grounding

Logistics

Carton Quantity

25