
Brand: Burndy
Catalog ID: 50HSSN
Catalog Number
50HSSN
Connector Type
Nut
Material
STAINLESS STEEL
UPC
781810012468
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5 in
Dimension - Thread Size
1/2-13
Dimension - Threads per inch
13
Width
0.5 in
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Connector Type
Nut
Minimum Pack Quantity
1