BURNDY
Image of 38HSSNUSABULK 38HSSNUSABULK, 3/8" Hex Nut, Stainless Steel
Image of 38HSSNUSABULK 38HSSNUSABULK, 3/8" Hex Nut, Stainless Steel

38HSSNUSABULK, 3/8" Hex Nut, Stainless Steel

Brand: Burndy

Catalog ID: 38HSSNUSABULK

3/8 Stainless Steel Nut.

Product details

General

Material

STAINLESS STEEL

UPC

781810330685

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1