BURNDY
Image of 100CHENBOX 100CHENBOX, 1" Silicon Bronze Nut

100CHENBOX, 1" Silicon Bronze Nut

Brand: Burndy

Catalog ID: 100CHENBOX

1" Silicon Bronze nut.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

100CHENBOX

Material

SILICON BRONZE

UPC

621945506848

Dimensions

Dimension - Bolt Size fraction

1

Length

1 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Minimum Pack Quantity

1