Brand: Burndy
Catalog ID: B4F40
Catalog Number
B4F40
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810202678
UPC 14 Digit GTIN
00781810202678
Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
1016 mm
Dimension - Length Overall inch
40 in
Dimension - Pad Width inch
1.44 in
Length
40 in
Thickness
0.88 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Minimum Pack Quantity
1