Brand: Burndy
Catalog ID: B4G18
Catalog Number
B4G18
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810206829
UPC 14 Digit GTIN
00781810206829
Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18.00 in
Dimension - Pad Width inch
1.69 in
Dimension - Z (inch)
3.25 in
Length
18 in
Thickness
0.94 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
4
Minimum Pack Quantity
25
Pallet Quantity
360