
Brand: Burndy
Catalog ID: GRC58
Application
For Joining A Range Of Cable To Copper Clad, Galvanized Steel, And Stainless Steel Ground Rods, Direct Burial Applications In Earth And Concrete
Catalog Number
GRC58
EU RoHS Indicator
Yes
Hardware Type
Silicon Bronze
Material
Copper Alloy
Material - Hardware
Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GRC, High Strength
UPC
781810230961
UPC 14 Digit GTIN
00781810230961
Dimension - B Length inch
0.57 in
Dimension - Height inch
2.18 in
Dimension - Height mm
55.6 mm
Dimension - Length Side B inch
0.63 in
Dimension - Width inch
0.95 in
Dimension - Width mm
24 mm
Package Height
Package Length
Package Weight
Package Width
Conductor - Copper Solid Size Range
10 AWG
Conductor - Copper Str Size Range
12 AWG-1 AWG
Conductor - Rod Size
5/8 in
Conductor Size
#10 AWG Sol - #1 AWG Str
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
RUS
Standards - Industry Standards Met
RUS
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
10000