BURNDY
GAR1626G1TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated
Image of GAR1626G1TN GAR1626G1TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

GAR1626G1TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

Brand: Burndy

Catalog ID: GAR1626G1TN

Accommodates: #4 SOL - 2/0 STR Copper; 1-1/4" IPS; 1-3/8 to 1-1/2" Rod; Tin Plated; Direct Burial.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Catalog Number

GAR1626G1TN

Installation Torque Recommended Run in-lb

240 Lb in

Material

Copper

Plated

Y

Plating Type

Tin plated

UPC

781810541234

UPC 14 Digit GTIN

00781810541234

Dimensions

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Str Size

2/0 AWG

Conductor - Pipe or Round Tube Size Range

1-1/4 in

Conductor - Rod Size

1.380-1.66 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended Run in-lb

240 Lb in

Logistics

Minimum Pack Quantity

1