BURNDY
Image of C4LH3 C4LH3, Cast Bronze Clamp, Cable to Water Pipe

C4LH3, Cast Bronze Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: C4LH3

Cast Bronze Clamp,Cable to Water Pipe, 3/0 AWG - 10 AWG, 2-1/2" - 4" Water Pipe, 1" hub.

  • Cast bronze clamp for grounding rigid conduit systems
  • Continuity from rigid conduit systems to ground provided by cast bronze threaded conduit hub
  • Supplied with zinc plated screws
  • UL467 Listed for the US and Canadian markets

General

Catalog Number

C4LH3

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

UPC

781810142233

UPC 14 Digit GTIN

00781810142233

Dimensions

Dimension - Height inch

5.01 in

Dimension - Height mm

127.3 mm

Dimension - Pad Width inch

2.44 in

Dimension - Width inch

1.13 in

Dimension - Width mm

29 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Str Size Range

10 AWG - 3/0 AWG

Conductor - Pipe EMT Size

2 1/2 in;3 in;3 1/2 in;4 in

Conductor - Pipe EMT Size Range

2 1/2 in-4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

1