BURNDY
Image of CSJB125800SR1 CSJB125800SR1, Cold Shrink Cable Jacket Sealing Kit

CSJB125800SR1, Cold Shrink Cable Jacket Sealing Kit

Brand: Burndy

Catalog ID: CSJB125800SR1

Cable jacket sealing kit, Min Seal Dia- 1.25", Max Seal Dia-2.65", Relaxed tube length- 8.00", 15kV Cable 2/0 - 1000; 25kV Cable 1/0 - 750; 35kV Cable 1/0 - 500.

  • Easy, safe installation
  • Suitable for a wide range of cable sizes
  • UV resistance, thermal stability
  • No special tools or training required
  • Forms a moisture proof seal
  • Superior, time-saving insulation technology
  • Indoor and outdoor applications

General

Catalog Number

CSJB125800SR1

Connector Type

SEAL SPLICE KITS

Material

Rubber

UPC

621945442122

UPC 14 Digit GTIN

00621945442122

Dimensions

Diameter

2.65 in

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

SEAL SPLICE KITS

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

560