
Brand: Burndy
Catalog ID: YC2C2
Application
For Range Of Copper And Making Tap Or Parallel Copper Connections
Catalog Number
YC2C2
Die Index
C
EU RoHS Indicator
Yes
Material
Copper
Sub Brand
CRIMPIT
Trade Name
CRIMPIT™
Type
YC-C Series
UPC
781810111505
UPC 14 Digit GTIN
00781810111505
Dimension - Height inch
1.05 in
Dimension - Height mm
0 mm
Conductor - Copper Solid Run
2 AWG
Conductor - Copper Solid Run Range
2 AWG
Conductor - Copper Solid Tap
2 AWG
Conductor - Copper Solid Tap Range
2 AWG
Conductor - Copper Str Run
2 AWG
Conductor - Copper Str Run Range
2 Sol. - 2 Str
Conductor - Copper Str Tap
2 AWG
Conductor - Copper Str Tap Range
2 Sol. - 2 Str
Conductor Type
Cu C Sol-Size
EU RoHS Indicator
Yes
Industry Standard(s)
Standards - Industry Standards Met
UL 486A;UL486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
23200