BURNDY
Image of CKS2 CKS2, 1 KS23 Split Bolt packaged with Cover SC2

CKS2, 1 KS23 Split Bolt packaged with Cover SC2

Brand: Burndy

Catalog ID: CKS2

(1) KS23 & (1) SC2 packaged together.

Convenience Package of KS23 Split Bolt with SC2 Cover

Product details

General

Catalog Number

CKS2

Connector Type

Split Bolt

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

SERVIT®

UPC

781810288665

UPC 14 Digit GTIN

00781810288665

Conductor Related

Conductor - AAAC 5005 Run

155.4 (7);195.7 (7);246.9 (7);312.8 (19)

Conductor - AAAC 5005 Run Range

155.4 (7) kcmil-312.8 (19) kcmil

Conductor - AAAC 5005 Tap

123.3 (7);155.4 (7);195.7 (7);246.9 (7)

Conductor - AAAC 5005 Tap Range

123.3 (7)-246.9 (7)

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

  • UL 486A
  • UL486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

7200

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)