

Brand: Burndy
Catalog ID: TMH9
Catalog Number
TMH9
Connector Type
Hardware
Material
Silicon Bronze
Product Family
Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits
Product Type
Hardware Kit
Series
DURIUM™ Series
UPC
781810260883
UPC 14 Digit GTIN
00781810260883
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Hardware
Carton Quantity
12
Minimum Pack Quantity
12
Pallet Quantity
5568