BURNDY
TMH94, Stainless Steel Hardware Kit, 4 Bolts, 4 Hex Nuts, 4 Split Lockwashers, 4 Flat Washers
Image of TMH94 TMH94, Stainless Steel Hardware Kit, 4 Bolts, 4 Hex Nuts, 4 Split Lockwashers, 4 Flat Washers
Image of TMH94 TMH94, Stainless Steel Hardware Kit, 4 Bolts, 4 Hex Nuts, 4 Split Lockwashers, 4 Flat Washers

TMH94, Stainless Steel Hardware Kit, 4 Bolts, 4 Hex Nuts, 4 Split Lockwashers, 4 Flat Washers

Brand: Burndy

Catalog ID: TMH94

Stainless steel Hardware Kit, 4 Nos each 1/2" - 13 x 2.00" Long Hex SS Bolt (50X200HSSB), SS Hex Nut (50HSSN), SS Split washer (50SWSS), 4 Nos of SS 1/2 Flat washer(50FWSS).

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Catalog Number

TMH94

Connector Type

Hardware

Material

Stainless Steel

Product Family

Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits

Product Type

Hardware Kit

UPC

781810443637

UPC 14 Digit GTIN

00781810443637

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Thread Size

1/2 - 13

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Configuration

Connector Type

Hardware

Logistics

Minimum Pack Quantity

1