BURNDY
Image of EP10FC EP10 Pump with Foot Control, 10,000 psi

EP10 Pump with Foot Control, 10,000 psi

Brand: Burndy

Catalog ID: EP10FC

Pump, EP10 Series, 10K psi, Foot Control.

Foot Control

General

Application

Pumping

Application - For Use On

Use with 10,000 psi Remote Hydraulic Crimpers and Cutters

Catalog Number

EP10FC

Power Source

1/2 HP 115/230V-AC; 60 Cycle; 1/2 HP @ 3450 RPM

Tool Type

Pump, Electric Hydraulic

Type

Pump

UPC

781810036556

UPC 14 Digit GTIN

00781810036556

Dimensions

Dimensions

18.5 in x 11.75 in x 17.5 in

Height

17.5 in

Length

18.5 in

Weight

68 lb

Width

11.75 in

Electrical Ratings

Current Draw Max

10 Amperes

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Power Source

1/2 HP 115/230V-AC; 60 Cycle; 1/2 HP @ 3450 RPM

Logistics

Minimum Pack Quantity

1

Package Contents

Pump, Foot Control