BURNDY
50HGSNGR5, 1/2" Hex Nut, Galvanized Steel Grade 5
Image of 50HGSNGR5 50HGSNGR5, 1/2" Hex Nut, Galvanized Steel Grade 5
Image of 50HGSNGR5 50HGSNGR5, 1/2" Hex Nut, Galvanized Steel Grade 5

50HGSNGR5, 1/2" Hex Nut, Galvanized Steel Grade 5

Brand: Burndy

Catalog ID: 50HGSNGR5

1/2 Galvanized Steel Hex Nut Grade 5.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

50HGSNGR5

Material

Galvanized Steel

Product Family

Hardware/Inhibitors/Sealants>Galvanized>Nuts, Bolts, Flat Washers, Lock Washers

Product Type

Nut

UPC

781810534649

UPC 14 Digit GTIN

00781810534649

Dimensions

Dimension - Bolt Size fraction

1/2

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1