BURNDY
Image of CASEPATCUT1500 PATCUT1500 Series, Polymer Carrying Case Only
Image of CASEPATCUT1500 PATCUT1500 Series, Polymer Carrying Case Only

PATCUT1500 Series, Polymer Carrying Case Only

Brand: Burndy

Catalog ID: CASEPATCUT1500

PATCUT1500 Series, Polymer Carrying Case Only.

  • Durable carry case
  • Polymer Material
  • Custom Foam Interior
  • For use with PATCUT1500 Cutters

General

Application

Storage

Application - For Use On

Use with PATCUT1500 Series Cutters

Catalog Number

CASEPATCUT1500

Container Type

Hard Case

Material

Polymer

Product Type

Carry Case

Tool Type

Accessory

Type

Accessory

UPC

621945544659

Dimensions

Dimensions

19 in x 15 in x 7.5 in

Height

7.5 in

Length

19 in

Weight

23.8 lb

Width

15 in

Logistics

Minimum Pack Quantity

1

Package Contents

Plastic Case only