BURNDY
Image of PAT644LILCBPB PATRIOT® 11-Ton Dieless Latch Head Battery Crimper, No Batteries, No Charger, Nylon Pro Bag
Image of PAT644LILCBPB PATRIOT® 11-Ton Dieless Latch Head Battery Crimper, No Batteries, No Charger, Nylon Pro Bag

PATRIOT® 11-Ton Dieless Latch Head Battery Crimper, No Batteries, No Charger, Nylon Pro Bag

OR

Brand:

Burndy

Catalog ID:

PAT644LILCBPB

PAT644 11T Dieless Latch Head Battery Crimper, No Batteries, No Charger, Nylon Pro Bag.

The PATRIOT® PAT644 dieless latch head crimper offers 355° head rotation and features range taking capabilities to crimp #4 AWG – 1000 kcmil. Compliant connections when used with the BURNDY® Engineered System.

  • Dieless System with range taking capability
  • #4 AWG -1000 kcmil Copper and Aluminum,#4 AWG - 556.5 kcmil ACSR, AAC, AAAC, ACAR
  • 355° Rotatable latch head
  • Audible pop-off indicates properly completed crimps
  • Ergonomically balanced

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT644LILCBPB

Container Type

Nylon Pro Bag

Crimp Force Capacity

11 ton

Die Type

Dieless

Power Source

No Charger

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

621945561762

UPC 12 Digit

621945561762

Dimensions

Dimensions

15.62 in x 3.25 in x 14.12 in

Height

14.12 in

Length

15.62 in

Weight

14.55 lb

Width

3.25 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #4 AWG - 1000 kcmil; Copper Flex: #2 AWG - 777 kcmil; Aluminum: #6 AWG - 900 kcmil; ACSR #4 AWG - 556.5 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Crimper, Lanyard, Nylon Pro Bag

Pallet Quantity

12