BURNDY
PATRIOT® Series, 129 Series Latch Head Battery Cutter, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Nylon Pro Bag
Image of PATCUT129LIPB PATRIOT® Series, 129 Series Latch Head Battery Cutter, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Nylon Pro Bag

PATRIOT® Series, 129 Series Latch Head Battery Cutter, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Nylon Pro Bag

Brand: Burndy

Catalog ID: PATCUT129LIPB

PATCUT129 Latch Head Battery Cutter, 3Ah Li-ion, AC, Nylon Pro Bag.

The PATRIOT® PATCUT129 offers a cutting range up to 1.29” copper and aluminum, 1113 kcmil ACSR, 3/8" EHS Guy Strand, as well as other hard metals. These cutters feature a latch head design for interference free closure on mid-span cuts and 180° head rotation. Ergonomically balanced, providing one-handed operation for advance, retract and hold, ensuring versatility for the user.

  • Special latch head design provides interference free closure for mid-span cuts
  • 180° Head rotation
  • Overmolded handle and ergonomic design
  • One-handed operation for advance, retract and hold

General

Application

Cutting

Application - For Use On

ACSR, Aluminum, Copper Cable; Ground Rod; Rebar; Soft Steel Bolts; Standard Guy; EHS Guy Strand

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PATCUT129LIPB

Container Type

Nylon Pro Bag

Crimp Force Capacity

7 ton

EU RoHS Indicator

Yes

Power Source

120V-AC Charger

Recharge Time

0.5 h

Series

PATRIOT® Series

Tool Type

Battery Actuated Cutter

Trade Name

PATRIOT®

Type

Cutter

UPC

621945561977

Dimensions

Dimensions

14.5 in x 3.5 in x 13.5 in

Height

13.5 in

Length

14.5 in

Weight

9.85 lb

Width

3.5 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Cutting Capacity: Copper/Aluminum up to 1.29"; ACSR up to 1113 kcmil; Ground Rod up to 5/8"; Rebar up to 1/2"; Soft Steel Bolts up to 5/8"; Standard Guy up to 1/2"; EHS Guy Strand up to 3/8"

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

7 ton

Operational

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

120V-AC Charger

Recharge Time

0.5 h

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Cutter, (2) Batteries, Charger, Lanyard, Nylon Pro Bag

Pallet Quantity

12