Brand: Burndy
Catalog ID: PATCUT2156LILCBPB
The PATRIOT® PATCUT2156 offers a cutting range up to 2156 kcmil ACSR, 2” copper and aluminum, 9/16” EHS Guy, as well as other hard metals. These cutters feature a specialized latch head for mid-span cuts, durable hardened steel blades, and 180° head rotation. Egonomically balanced, providing one-handed operation for advance, retract and hold, ensuring versatility for the user.
Application
Cutting
Application - For Use On
ACSR, Aluminum, Copper Cable; Ground Rod; Rebar; Soft Steel Bolts; Standard Guy; EHS Guy Strand
Battery Type
No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Catalog Number
PATCUT2156LILCBPB
Container Type
Nylon Pro Bag
Crimp Force Capacity
10 ton
Power Source
No Charger
Recharge Time
0.5 h
Tool Type
Battery Actuated Cutter
Trade Name
PATRIOT®
Type
Cutter
UPC
621945562264
Dimensions
16.46 in x 3.27 in x 13.66 in
Height
13.66 in
Length
16.46 in
Weight
14.1 lb
Width
3.27 in
Operating Voltage
18 VDC
Crimping Ranges
Cutting Capacity: Copper/Aluminum up to 2.0"; ACSR up to 2156 kcmil; Ground Rod up to 3/4"; Rebar up to 5/8"; Soft Steel Bolts up to 3/4"; Standard Guy up to 9/16"; EHS Guy Strand up to 9/16"
Standards - RoHS Compliance Status
UI
Crimp Force Capacity
10 ton
Battery Type
No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Power Source
No Charger
Recharge Time
0.5 h
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Cutter, Lanyard, Nylon Pro Bag
Pallet Quantity
12